IESNA:LM-63-2002
[TEST]P955001
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26247
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3881.3 4306.3 4681.6 4955.7 5008.9 4710.7 4362.8 4153.8 4124.6 4302.9
4655.9 5087.7 5562.3 6259.8 6857.8 7250.2 7688.9 8218.4 8840.5 9423.1
9918.3 10257.6 10180.5 9935.5 9214 7687.2 5756 3867.6 2214 1240.6
829.4 565.5 245 126.8 44.6 0 0
3881.3 4282.3 4666.1 4936.9 4998.6 4712.4 4364.5 4145.2 4109.2 4278.9
4618.2 5034.6 5497.2 6109 6773.9 7135.4 7575.8 8071.1 8701.7 9262
9753.8 10112 10050.3 9788.1 9162.6 7731.8 5910.2 3991 2253.4 1226.9
831.1 584.3 246.8 143.9 53.1 8.6 0
3881.3 4285.7 4652.4 4943.7 5043.1 4823.8 4472.5 4217.2 4146.9 4258.3
4551.3 4906 5368.7 5884.5 6547.7 6936.7 7311.9 7759.2 8343.5 8876.5
9400.8 9697.3 9685.3 9332.3 8885 7730.1 6107.3 4124.6 2440.2 1473.7
1014.5 745.4 491.8 313.6 193.6 75.4 0
3881.3 4244.6 4606.2 4897.5 5060.3 4957.4 4643.9 4357.7 4217.2 4261.7
4465.6 4777.5 5125.4 5512.7 6085 6588.8 6984.6 7406.2 7898 8470.3
8967.3 9402.5 9664.7 9645.9 9609.9 9685.3 9006.7 7389 4614.7 2190
1381.2 1067.6 766 495.2 243.3 60 0
3881.3 4215.5 4546.2 4849.5 5060.3 5132.2 4930 4657.6 4431.4 4352.5
4446.8 4667.8 4950.6 5281.3 5610.3 6121 6713.9 7123.4 7649.5 8194.4
8780.5 9275.7 9656.1 9949.2 10072.5 10295.3 10593.5 9705.8 7481.6 4181.2
1629.6 754 508.9 320.4 161.1 20.6 0
3881.3 4184.6 4470.8 4765.5 5007.1 5181.9 5216.2 5060.3 4864.9 4702.1
4667.8 4763.8 4978 5209.3 5516.1 5831.4 6372.9 7085.7 7582.7 7983.7
8504.6 9136.9 9801.8 10394.7 10975.6 11637.1 12817.7 14058.4 13715.7 11745
8221.9 4011.5 1276.6 447.2 159.4 18.8 0
3881.3 4124.6 4369.7 4626.7 4871.8 5091.1 5288.2 5408.1 5421.8 5387.6
5363.6 5413.3 5531.5 5709.7 5944.5 6258.1 6653.9 7171.4 7822.6 8514.9
9195.2 9992 10944.8 11976.4 13155.3 14226.3 15506.4 17633 21096.1 22309.4
19224.9 12718.3 6593.9 3115.3 1084.7 128.5 0
3881.3 4116.1 4333.7 4559.9 4804.9 5019.1 5241.9 5439 5567.5 5639.5
5718.3 5843.4 6007.9 6216.9 6511.7 6873.3 7289.7 7808.9 8413.8 9128.4
9925.2 10770 11727.9 12860.6 13998.4 15149.9 16399.2 18111 21269.2 23997.3
22251.1 15586.9 8350.4 3648.3 1105.3 108 0
3881.3 4073.2 4254.9 4455.4 4652.4 4868.3 5086 5312.2 5545.2 5785.1
6007.9 6259.8 6581.9 6981.2 7534.7 8120.8 8763.4 9423.1 10158.2 10991
11817 12639.5 13477.5 14396 15389.8 16361.5 17348.5 18530.9 20294.2 21872.4
20926.5 16942.4 10626 4458.8 944.2 85.7 0
3881.3 3997.8 4124.6 4256.6 4398.8 4549.6 4712.4 4892.3 5096.2 5341.3
5654.9 6019.9 6432.9 6982.9 7711.2 8540.6 9392.2 10317.6 11332 12392.8
13470.6 14457.7 15391.6 16272.4 17046.9 17792.3 18659.4 19620.7 20804.8 20786
18431.5 14233.2 7992.2 2345.9 353 49.7 0
3881.3 3920.7 3973.8 4028.7 4085.2 4157.2 4241.2 4333.7 4439.9 4585.6
4777.5 5000.3 5279.6 5684 6249.5 6946.9 7743.8 8573.1 9411.1 10202.8
10925.9 11640.5 12351.6 13037.1 13645.4 14186.9 14737 15355.6 15806.3 14800.4
12092.9 8348.7 3307.2 678.6 186.8 61.7 0
3881.3 3884.7 3889.9 3905.3 3925.9 3943 3972.1 4001.3 4033.8 4081.8
4150.3 4222.3 4302.9 4448.5 4669.6 4928.3 5300.2 5749.1 6306.1 6904.1
7509 8107 8713.7 9280.9 9782.9 10230.2 10608.9 10984.2 11032.2 9820.6
7850 5425.3 2172.8 433.5 111.4 34.3 0
3881.3 3838.5 3812.8 3775.1 3733.9 3691.1 3634.5 3579.7 3500.9 3401.5
3295.3 3144.5 3007.4 2918.3 2897.7 2940.5 3118.8 3435.8 3840.2 4254.9
4623.3 4916.3 5173.4 5399.6 5567.5 5649.7 5565.8 5181.9 4374.8 3147.9
1929.5 1009.3 383.8 101.1 22.3 0 0
3881.3 3763.1 3620.8 3461.5 3281.5 3055.4 2810.3 2536.1 2258.5 2015.2
1818.1 1658.8 1533.7 1444.6 1382.9 1322.9 1276.6 1264.6 1319.5 1470.3
1648.5 1765 1771.9 1670.8 1502.8 1273.2 1033.3 781.4 546.6 332.4
195.4 114.8 61.7 20.6 5.1 0 0
3881.3 3670.5 3416.9 3122.2 2762.3 2390.5 2044.3 1773.6 1569.7 1396.6
1237.2 1089.9 980.2 928.8 903.1 868.8 843.1 819.1 788.3 760.8
740.3 706 654.6 586.1 508.9 430.1 356.4 299.9 251.9 205.6
154.2 99.4 46.3 12 3.4 0 0
3881.3 3562.6 3190.7 2745.2 2294.5 1893.5 1622.8 1424 1240.6 1088.1
992.2 935.6 887.6 844.8 803.7 764.3 724.9 676.9 623.8 577.5
544.9 512.4 481.5 438.7 401 354.7 315.3 274.2 227.9 178.2
118.2 70.3 32.6 12 3.4 0 0
3881.3 3504.3 3024.5 2465.9 1958.6 1631.3 1408.6 1213.2 1077.9 1012.7
959.6 901.4 843.1 790 742 695.7 640.9 582.6 526.1 479.8
442.1 404.4 380.4 358.1 329 294.7 257 215.9 166.2 118.2
84 49.7 22.3 5.1 0 0 0
3881.3 3420.3 2839.4 2210.5 1746.2 1470.3 1256.1 1120.7 1053.9 1000.7
947.6 880.8 815.7 752.3 688.9 625.5 562.1 503.8 457.5 421.5
394.1 370.1 346.1 313.6 281 250.2 214.2 176.5 142.2 113.1
84 54.8 18.8 0 0 0 0
3881.3 3368.9 2709.2 2049.5 1643.3 1384.6 1192.7 1110.4 1060.7 1005.9
947.6 880.8 808.8 733.4 659.7 587.8 524.4 476.4 442.1 407.8
377 344.4 317 289.6 262.2 229.6 193.6 157.7 130.2 102.8
73.7 44.6 10.3 0 0 0 0
3881.3 3322.7 2609.8 1958.6 1602.2 1348.6 1182.4 1124.1 1067.6 1011
954.5 889.4 819.1 743.7 668.3 601.5 546.6 493.5 447.2 404.4
368.4 329 298.2 269 236.5 195.4 155.9 130.2 106.2 78.8
53.1 25.7 5.1 0 0 0 0
3881.3 3324.4 2585.8 1934.7 1571.4 1326.3 1185.8 1137.8 1091.6 1035
976.8 915.1 851.7 781.4 707.7 637.5 577.5 522.6 476.4 431.8
385.6 337.6 298.2 262.2 222.8 178.2 135.4 113.1 90.8 68.5
44.6 20.6 3.4 0 0 0 0
3881.3 3362.1 2621.8 1958.6 1590.2 1338.3 1191 1143 1098.4 1041.9
985.3 925.3 860.2 791.7 719.7 647.7 582.6 527.8 490.1 449
392.4 344.4 301.6 263.9 219.3 176.5 135.4 113.1 89.1 66.8
44.6 20.6 5.1 0 0 0 0
